Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Elbow
Tube diameter (mm) 
Thread (1) 
Type of thread
= male BSP
Seal
= PTFE



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6525 6-1/8 Super-rapid Fittings Swivel Elbow 6 PTFE
6525 6-1/4 Super-rapid Fittings Swivel Elbow 6 PTFE
6525 8-1/8 Super-rapid Fittings Swivel Elbow 8 PTFE
6525 8-1/4 Super-rapid Fittings Swivel Elbow 8 PTFE

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)