Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -10°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= adjustable with banjo
Tube diameter (mm)
= 3
Thread (1) 
Type of thread
= M metric
Seal
= washer



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6621 3-M3 Super-rapid Fittings adjustable with banjo 3 washer
6621 3-M5 Super-rapid Fittings adjustable with banjo 3 washer

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search