Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Tee
Tube diameter (mm) 
Thread (1) 
Type of thread 
Seal
= O-Ring



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6432 4-M5 Super-rapid Fittings Swivel Tee 4 O-Ring
6432 4-1/8 Super-rapid Fittings Swivel Tee 4 O-Ring
6432 5-M5 Super-rapid Fittings Swivel Tee 5 O-Ring
6432 6-1/8 Super-rapid Fittings Swivel Tee 6 O-Ring
6432 6-1/4 Super-rapid Fittings Swivel Tee 6 O-Ring
6432 8-1/8 Super-rapid Fittings Swivel Tee 8 O-Ring
6432 8-1/4 Super-rapid Fittings Swivel Tee 8 O-Ring
6432 8-3/8 Super-rapid Fittings Swivel Tee 8 O-Ring
6432 10-1/4 Super-rapid Fittings Swivel Tee 10 O-Ring
6432 10-3/8 Super-rapid Fittings Swivel Tee 10 O-Ring
<< Previous | 1 | 2 | Next >>
Results: 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)