Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Tee
Tube diameter (mm) 
Thread (1) 
Type of thread
= male BSP
Seal
= PTFE



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
S6440 4-1/8 Super-rapid Fittings Swivel Tee 4 PTFE
S6440 5-1/8 Super-rapid Fittings Swivel Tee 5 PTFE
S6440 6-1/8 Super-rapid Fittings Swivel Tee 6 PTFE
S6440 6-1/4 Super-rapid Fittings Swivel Tee 6 PTFE
S6440 8-1/8 Super-rapid Fittings Swivel Tee 8 PTFE
S6440 8-1/4 Super-rapid Fittings Swivel Tee 8 PTFE
S6440 8-3/8 Super-rapid Fittings Swivel Tee 8 PTFE
S6440 10-1/4 Super-rapid Fittings Swivel Tee 10 PTFE
S6440 10-3/8 Super-rapid Fittings Swivel Tee 10 PTFE
S6440 12-3/8 Super-rapid Fittings Swivel Tee 12 PTFE
<< Previous | 1 | 2 | Next >>
Results: 11

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)