Please select which search criteria to apply.

Type of thread
= male BSP
Seal
=
Material (body)
= nickel-plated brass
Temperature (°C)
= -20°C ÷ 80°C
Thread (1)
= G1/8
Shape (fittings)
= straight
Type
= Super-rapid Fittings
Tube diameter (mm) 



Code Type Type of thread Seal Material (body) Temperature (°C) Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
S6510 4-1/8-LF Super-rapid Fittings male BSP nickel-plated brass -20°C ÷ 80°C G1/8 straight 4
S6510 6-1/8-LF Super-rapid Fittings male BSP nickel-plated brass -20°C ÷ 80°C G1/8 straight 6

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search