Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= Swivel Y
Tube diameter (mm) 
Thread (1) 
Type of thread 
Seal 



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6451 4-M5 Super-rapid Fittings Swivel Y 4 washer
6451 6-M5 Super-rapid Fittings Swivel Y 6 washer
S6450 4-1/8 Super-rapid Fittings Swivel Y 4 PTFE
S6450 6-1/8 Super-rapid Fittings Swivel Y 6 PTFE
S6450 8-1/8 Super-rapid Fittings Swivel Y 8 PTFE
S6450 8-1/4 Super-rapid Fittings Swivel Y 8 PTFE

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)