Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= elbow 135°
Tube diameter (mm) 
Thread (1) 
Type of thread
= male swivel
Seal
= PTFE



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
S6110 6-1/8 Super-rapid Fittings elbow 135° 6 PTFE
S6110 6-1/4 Super-rapid Fittings elbow 135° 6 PTFE
S6110 8-1/8 Super-rapid Fittings elbow 135° 8 PTFE
S6110 8-1/4 Super-rapid Fittings elbow 135° 8 PTFE
S6110 8-3/8 Super-rapid Fittings elbow 135° 8 PTFE
S6110 10-1/4 Super-rapid Fittings elbow 135° 10 PTFE
S6110 10-3/8 Super-rapid Fittings elbow 135° 10 PTFE
S6110 10-1/2 Super-rapid Fittings elbow 135° 10 PTFE
S6110 12-1/4 Super-rapid Fittings elbow 135° 12 PTFE
S6110 12-3/8 Super-rapid Fittings elbow 135° 12 PTFE
<< Previous | 1 | 2 | Next >>
Results: 11

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)