Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= bulkhead union connector
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6590 4 Super-rapid Fittings bulkhead union connector 4
6590 5 Super-rapid Fittings bulkhead union connector 5
6590 6 Super-rapid Fittings bulkhead union connector 6
6590 8 Super-rapid Fittings bulkhead union connector 8
6590 10 Super-rapid Fittings bulkhead union connector 10
6590 12 Super-rapid Fittings bulkhead union connector 12
6590 14 Super-rapid Fittings bulkhead union connector 14

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search