Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= union connector
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6580 4 Super-rapid Fittings union connector 4
6580 5 Super-rapid Fittings union connector 5
6580 6 Super-rapid Fittings union connector 6
6580 8 Super-rapid Fittings union connector 8
6580 10 Super-rapid Fittings union connector 10
6580 12 Super-rapid Fittings union connector 12
6580 14 Super-rapid Fittings union connector 14
6580 16

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search