Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= union connector
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6580 6-4 Super-rapid Fittings union connector 6-4
6580 8-6 Super-rapid Fittings union connector 8-6
6580 10-8 Super-rapid Fittings union connector 10-8
6580 12-10 Super-rapid Fittings union connector 12-10

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search