Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= elbow connector
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6550 4 Super-rapid Fittings elbow connector 4
6550 5 Super-rapid Fittings elbow connector 5
6550 6 Super-rapid Fittings elbow connector 6
6550 8 Super-rapid Fittings elbow connector 8
6550 10 Super-rapid Fittings elbow connector 10
6550 12 Super-rapid Fittings elbow connector 12
6550 14 Super-rapid Fittings elbow connector 14

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search