Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= tee connector
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6540 4 Super-rapid Fittings tee connector 4
6540 5 Super-rapid Fittings tee connector 5
6540 6 Super-rapid Fittings tee connector 6
6540 8 Super-rapid Fittings tee connector 8
6540 10 Super-rapid Fittings tee connector 10
6540 12 Super-rapid Fittings tee connector 12
6540 14 Super-rapid Fittings tee connector 14

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)