Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= cross
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6600 4 Super-rapid Fittings cross 4
6600 5 Super-rapid Fittings cross 5
6600 6 Super-rapid Fittings -20°C ÷ 80°C nickel-plated brass cross 6
6600 8 Super-rapid Fittings cross 8
6600 10 Super-rapid Fittings cross 10
6600 12 Super-rapid Fittings cross 12

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)