Please select which search criteria to apply.

Type of thread
=
Material (body)
= nickel-plated brass
Seal
=
Temperature (°C) 
Type
= Super-rapid Fittings
Thread (1)
=
Shape (fittings)
= straight
Tube diameter (mm) 



Code Type Type of thread Material (body) Seal Temperature (°C) Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
6700 3 Super-rapid Fittings nickel-plated brass -10°C ÷ 80°C straight 3
6700 4 Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C straight 4
6700 5 Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C straight 5
6700 6 Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C straight 6
6700 8 Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C straight 8
6700 10 Super-rapid Fittings nickel-plated brass -20°C ÷ 80°C straight 10

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)