Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= straight
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6800 4-5 Super-rapid Fittings straight 4-5
6800 4-6 Super-rapid Fittings straight 4-6
6800 4-8 Super-rapid Fittings straight 4-8
6800 5-6 Super-rapid Fittings straight 5-6
6800 5-8 Super-rapid Fittings straight 5-8
6800 6-8 Super-rapid Fittings straight 6-8
6800 6-10 Super-rapid Fittings straight 6-10
6800 6-12 Super-rapid Fittings straight 6-12
6800 8-10 Super-rapid Fittings straight 8-10
6800 8-12 Super-rapid Fittings straight 8-12
<< Previous | 1 | 2 | Next >>
Results: 13

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search