Please select which search criteria to apply.

Type
= Super-rapid Fittings
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= nickel-plated brass
Shape (fittings)
= elbow
Tube diameter (mm) 
Thread (1)
=
Type of thread
=
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6555 4-4 Super-rapid Fittings elbow 4-4
6555 6-6 Super-rapid Fittings elbow 6-6
6555 8-8 Super-rapid Fittings elbow 8-8
6555 10-10 Super-rapid Fittings elbow 10-10

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)