Please select which search criteria to apply.

Type
= Plug
Temperature (°C)
= -20°C ÷ 80°C
Material (body)
= Plastic
Shape (fittings)
= straight
Tube diameter (mm) 
Thread (1)
=
Type of thread
= male
Seal
=



Code Type Shape (fittings) Tube diameter (mm) (Length (mm)) Seal
6900 4 Plug straight 4
6900 5 Plug straight 5
6900 6 Plug straight 6
6900 8 Plug straight 8
6900 10 Plug straight 10
6900 12 Plug straight 12
6900 14 Plug straight 14

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)