Please select which search criteria to apply.

Material (body)
= Aluminium
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Thread (1) 
Tube diameter (mm) 
Type of thread
= \
Shape (fittings)
= \



Code Type Thread (1) Tube diameter (mm) (Length (mm)) Type of thread Shape (fittings)
1620 6/4-M5 Rapid fittings M5 6/4 \ \
1620 6/4-1/8 Rapid fittings G1/8 6/4 \ \
1620 6/4-1/4 Rapid fittings G1/4 6/4 \ \
1620 8/6-1/8 Rapid fittings G1/8 8/6 \ \
1620 8/6-1/4 Rapid fittings G1/4 8/6 \ \

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search