Please select which search criteria to apply.

Material (body) 
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Type of thread
= metric-BSPT male
Thread (1) 
Tube diameter (mm) 
Shape (fittings)
= straight



Code Type Type of thread Thread (1) Tube diameter (mm) (Length (mm)) Shape (fittings)
1510 5/3-1/8 Rapid fittings metric-BSPT male R1/8 5/3 straight
1510 6/4-1/8 Rapid fittings metric-BSPT male R1/8 6/4 straight
1510 6/4-1/4 Rapid fittings metric-BSPT male R1/4 6/4 straight
1510 6/4-3/8 Rapid fittings metric-BSPT male R3/8 6/4 straight
1510 6/4-1/2 Rapid fittings metric-BSPT male R1/2 6/4 straight
1510 6/4-M12x1,25 see data for tubing used nickel-plated brass Rapid fittings metric-BSPT male M12x1.25 6/4 straight
1510 8/6-1/8 Rapid fittings metric-BSPT male R1/8 8/6 straight
1510 8/6-1/4 Rapid fittings metric-BSPT male R1/4 8/6 straight
1510 8/6-3/8 Rapid fittings metric-BSPT male R3/8 8/6 straight
1510 8/6-1/2 Rapid fittings metric-BSPT male R1/2 8/6 straight
<< Previous | 1 | 2 | Next >>
Results: 17

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)