Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body)
= Aluminium
Type
= Rapid fittings
Thread (1) 
Seal
= washer
Shape (fittings)
= \
Tube diameter (mm)
= \
Type of thread
= \



Code Type Thread (1) Seal Shape (fittings) Tube diameter (mm) (Length (mm)) Type of thread
1631 03-1/8 Rapid fittings G1/8 washer \ \ \
1631 03-1/4 Rapid fittings G1/4 washer \ \ \
1631 03-3/8 Rapid fittings G3/8 washer \ \ \

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search