Please select which search criteria to apply.

Material (body) 
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= straight
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
1580 5/3 Rapid fittings \ \ straight 5/3
1580 6/4 Rapid fittings \ \ straight 6/4
1580 8/6 Rapid fittings \ \ straight 8/6
1580 10/8 Rapid fittings \ \ straight 10/8
1580 12/10 Rapid fittings \ \ straight 12/10
1580 15/12,5 see data for tubing used nickel-plated brass Rapid fittings \ \ straight 15/12.5
1580 8/6-6/4 Rapid fittings \ \ straight 8/6
1580 10/8-6/4 Rapid fittings \ \ straight 10/8

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search