Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body) 
Type
= Rapid fittings
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= elbow connector
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
1550 6/4 Rapid fittings \ \ elbow connector 6/4
1550 8/6 Rapid fittings \ \ elbow connector 8/6
1550 10/8 Rapid fittings \ \ elbow connector 10/8
1550 12/10 Rapid fittings \ \ elbow connector 12/10
1550 15/12,5 see data for tubing used nickel-plated brass Rapid fittings \ \ elbow connector 15/12.5

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)