Please select which search criteria to apply.

Material (body) 
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= Tee
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
1540 5/3 Rapid fittings \ \ Tee 5/3
1540 6/4 Rapid fittings \ \ Tee 6/4
1540 8/6 Rapid fittings \ \ Tee 8/6
1540 10/8 Rapid fittings \ \ Tee 10/8
1540 12/10 Rapid fittings \ \ Tee 12/10
1540 15/12,5 see data for tubing used nickel-plated brass Rapid fittings \ \ Tee 15/12.5
1540 8/6-6/4 Rapid fittings \ \ Tee 8/6-6/4
1540 10/8-6/4 Rapid fittings \ \ Tee 10/8-6/4
1540 10/8-8/6 Rapid fittings \ \ Tee 10/8-8/6

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)