Please select which search criteria to apply.

Temperature (°C)
= see data for tubing used
Material (body)
= Aluminium
Type
= Rapid fittings
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= cross
Tube diameter (mm) 



Code Type Type of thread Thread (1) Shape (fittings) Tube diameter (mm) (Length (mm))
1600 6/4 Rapid fittings \ \ cross 6/4
1600 8/6 Rapid fittings \ \ cross 8/6

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search