Please select which search criteria to apply.

Material (body) 
Temperature (°C)
= see data for tubing used
Type
= Blocking nut
Type of thread
= \
Shape (fittings)
= \
Thread (1) 
Tube diameter (mm) 



Code Temperature (°C) Material (body) Type Type of thread Shape (fittings) Thread (1) Tube diameter (mm) (Length (mm))
1703 5/3-M7x0,75 see data for tubing used nickel-plated brass Blocking nut \ \ M7x0.75 5/3
1703 6/4-M8x0,75 nickel-plated brass see data for tubing used Blocking nut \ \ M8x0.75 6/4
1703 6/4-M10x1 Blocking nut \ \ M10x1 6/4
1703 8/6-M12x1 Blocking nut \ \ M12x1 8/6
1703 10/8-M14x1 Blocking nut \ \ M14x1 10/8
1703 12/10-M16x1 Blocking nut \ \ M16x1 12/10
1703 15/12,5-M20x1 see data for tubing used nickel-plated brass Blocking nut \ \ M20x1 15/12.5

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search