Please select which search criteria to apply.

Material (body)
= Aluminium
Temperature (°C)
= see data for tubing used
Type
= Rapid fittings
Type of thread
= BSPT female
Thread (1) 
Tube diameter (mm) 
Shape (fittings)
= elbow



Code Type Type of thread Thread (1) Tube diameter (mm) (Length (mm)) Shape (fittings)
1493 6/4-1/8 Rapid fittings BSPT female G1/8 6/4 elbow
1493 6/4-1/4 Rapid fittings BSPT female G1/4 6/4 elbow
1493 8/6-1/8 Rapid fittings BSPT female G1/8 8/6 elbow
1493 8/6-1/4 Rapid fittings BSPT female G1/4 8/6 elbow
1493 10/8-1/4 Rapid fittings BSPT female G1/4 10/8 elbow
1493 12/10-3/8 Rapid fittings BSPT female G3/8 12/10 elbow

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)