= Solenoid valves
Ports / Connections
= G1/4 (1-2-4) - G1/8 (3-5)
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group
= 5/2
Flow
= 920 Nl/min
Construction
= spool type
Code
Type
Ports / Connections
Valve Group
Flow
(Nl/min)
EN551-E11-P13
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920
EN551-E11-W53
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920
EN551-E11-P54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920
EN551-E11-W54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920
EN551-E11-P56
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920
EN551-E11-W56
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/2
920