= Solenoid valves
Ports / Connections
= G1/4 (1-2-4) - G1/8 (3-5)
Seals
= NBR - PU
Material (body)
= Aluminium
Valve Group
Equal
5/3 CC
5/3 CO
5/3 CP
Flow
= 920 Nl/min
Construction
= spool type
Code
Type
Ports / Connections
Valve Group
Flow
(Nl/min)
EN651-E11-P13
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CC
920
EN751-E11-P13
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CO
920
EN851-E11-P13
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CP
920
EN651-E11-W53
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CC
920
EN751-E11-W53
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CO
920
EN851-E11-W53
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CP
920
EN651-E11-P54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CC
920
EN751-E11-P54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CO
920
EN851-E11-P54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CP
920
EN651-E11-W54
Solenoid valves
G1/4 (1-2-4) - G1/8 (3-5)
5/3 CC
920
<< Previous |
1
|
2
|
Next >>
Results: 18