Please select which search criteria to apply.

Type
= Blocking nut
Temperature (°C)
= see data for tubing used
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Type of thread
= \
Shape (fittings)
= \
Thread (1) 



Code Type Tube diameter (mm) (Length (mm)) Type of thread Shape (fittings) Thread (1)
1303 4-1/8 Blocking nut 4 \ \ 1/8
1303 6-1/8 Blocking nut 6 \ \ 1/8
1303 8-1/4 Blocking nut 8 \ \ 1/4
1303 10-3/8 Blocking nut 10 \ \ 3/8
1303 12-M18x1,5 Blocking nut 12 \ \ M18x1.5

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)