Please select which search criteria to apply.

Type
= Olive
Temperature (°C)
= see data for tubing used
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Type of thread
= \
Thread (1)
= \
Shape (fittings)
= \



Code Type Tube diameter (mm) (Length (mm)) Type of thread Thread (1) Shape (fittings)
1310 4 Olive 4 \ \ \
1310 6 Olive 6 \ \ \
1310 8 Olive 8 \ \ \
1310 10 Olive 10 \ \ \
1310 12-M18 Olive 12 \ \ \

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)