Please select which search criteria to apply.

Type
= Universal nose fittings
Temperature (°C)
= see data for tubing used
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Type of thread
= male BSPT
Thread (1) 
Shape (fittings)
= Tee



Code Type Tube diameter (mm) (Length (mm)) Type of thread Thread (1) Shape (fittings)
1000 4-1/8 Universal nose fittings 4 male BSPT R1/8 Tee
1000 6-1/8 Universal nose fittings 6 male BSPT R1/8 Tee
1000 8-1/4 Universal nose fittings 8 male BSPT R1/4 Tee
1000 10-1/4 Universal nose fittings 10 male BSPT R1/4 Tee

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search