Please select which search criteria to apply.

Type
= Universal nose fittings
Temperature (°C)
= see data for tubing used
Material (body)
= nickel-plated brass
Tube diameter (mm) 
Type of thread
= \
Thread (1) 
Shape (fittings)
= bulkhead union connector



Code Type Tube diameter (mm) (Length (mm)) Type of thread Thread (1) Shape (fittings)
1250 4 Universal nose fittings 4 \ 1/8 bulkhead union connector
1250 6 Universal nose fittings 6 \ 1/8 bulkhead union connector
1250 8 Universal nose fittings 8 \ 1/4 bulkhead union connector
1250 10 Universal nose fittings 10 \ 3/8 bulkhead union connector

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)