Please select which search criteria to apply.

Type of thread
= \
Material (body)
= Anodized Aluminium
Temperature (°C)
= -40°C ÷ 120°C
Thread (1) 
Type
= Fittings accessories (Distribution block)
Shape (fittings)
= \



Code Type Type of thread Material (body) Temperature (°C) Thread (1) Shape (fittings)
3033 1/8 Fittings accessories (Distribution block) \ Anodized Aluminium -40°C ÷ 120°C G1/8 \
3033 1/4 Fittings accessories (Distribution block) \ Anodized Aluminium -40°C ÷ 120°C G1/4 \
3033 3/8 Fittings accessories (Distribution block) \ Anodized Aluminium -40°C ÷ 120°C G3/8 \
3033 1/2 Fittings accessories (Distribution block) \ Anodized Aluminium -40°C ÷ 120°C G1/2 \

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)