Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= male BSPT
Shape (fittings)
= straight



Code Type Thread (1) Type of thread Shape (fittings)
2500 1/8 Fittings accessories R1/8 male BSPT straight
2500 1/4 Fittings accessories R1/4 male BSPT straight
2500 3/8 Fittings accessories R3/8 male BSPT straight
2500 1/2 Fittings accessories R1/2 male BSPT straight
2500 3/4 Fittings accessories R3/4 male BSPT straight
2500 1 Fittings accessories R1 male BSPT straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)