Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= BSPT female
Shape (fittings)
= straight



Code Type Thread (1) Type of thread Shape (fittings)
2613 1/8 Fittings accessories G1/8 BSPT female straight
2613 1/4 Fittings accessories G1/4 BSPT female straight
2613 3/8 Fittings accessories G3/8 BSPT female straight
2613 1/2 Fittings accessories G1/2 BSPT female straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)