Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= metric-BSP male
Shape (fittings)
= straight



Code Type Thread (1) Type of thread Shape (fittings)
2601 2-M5 Fittings accessories M5 metric-BSP male straight
2601 4,5-M5 Fittings accessories -40°C ÷ 120°C nickel-plated brass M5 metric-BSP male straight
2601 7-1/8 Fittings accessories G1/8 metric-BSP male straight
2601 7-1/4 Fittings accessories G1/4 metric-BSP male straight
2601 8-1/8 Fittings accessories G1/8 metric-BSP male straight
2601 9-1/8 Fittings accessories G1/8 metric-BSP male straight
2601 9-1/4 Fittings accessories G1/4 metric-BSP male straight
2601 9-3/8 Fittings accessories G3/8 metric-BSP male straight
2601 12-1/4 Fittings accessories G1/4 metric-BSP male straight
2601 12-3/8 Fittings accessories G3/8 metric-BSP male straight
<< Previous | 1 | 2 | Next >>
Results: 13

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search