Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= BST-BSP
Shape (fittings)
= Y



Code Type Thread (1) Type of thread Shape (fittings)
2040 1/8-1/8 Fittings accessories R1/8 BST-BSP Y
2040 1/4-1/4 Fittings accessories R1/4 BST-BSP Y
2040 3/8-3/8 Fittings accessories R3/8 BST-BSP Y
2040 1/2-1/2 Fittings accessories R1/2 BST-BSP Y

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)