Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= \
Shape (fittings)
= \



Code Type Thread (1) Type of thread Shape (fittings)
2023 M5-M5 Fittings accessories M5 \ \
2023 M5-M6 Fittings accessories M6 \ \
2023 1/8-1/8 Fittings accessories G1/8 \ \
2023 1/4-1/4 Fittings accessories G1/4 \ \
2023 3/8-3/8 Fittings accessories G3/8 \ \

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)