Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Thread (2) 
Type of thread
= male BSP
Shape (fittings)
= straight



Code Type Thread (1) Thread (2) Type of thread Shape (fittings)
2525 1/8-16 Fittings accessories G1/8 G1/8 male BSP straight
2525 1/8-36 Fittings accessories G1/8 G1/8 male BSP straight
2525 1/4-27 Fittings accessories G1/4 G1/4 male BSP straight
2525 1/4-43 Fittings accessories G1/4 G1/4 male BSP straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search