Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread
= male BSPT
Seal
= PTFE
Thread (2) 
Shape (fittings)
= Tee



Code Type Thread (1) Type of thread Seal Thread (2) Shape (fittings)
S2090 1/8-1/8 Fittings accessories R1/8 male BSPT PTFE G1/8 Tee
S2090 1/4-1/4 Fittings accessories R1/4 male BSPT PTFE G1/4 Tee
S2090 3/8-3/8 Fittings accessories R3/8 male BSPT PTFE G3/8 Tee
S2090 1/2-1/2 Fittings accessories R1/2 male BSPT PTFE G1/2 Tee

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search