Please select which search criteria to apply.

Type
= Fittings accessories
Temperature (°C)
= -40°C ÷ 120°C
Material (body)
= nickel-plated brass
Thread (1) 
Type of thread 
Seal
= PTFE
Shape (fittings) 



Code Type Temperature (°C) Material (body) Thread (1) Type of thread Seal Shape (fittings)
2612 M5 \
2612 M7 Fittings accessories M7 M metric PTFE straight
S2610 1/8 Fittings accessories G1/8 male BSP PTFE straight
S2610 1/4 Fittings accessories G1/4 male BSP PTFE straight
S2610 3/8 Fittings accessories G3/8 male BSP PTFE straight
S2610 1/2 Fittings accessories G1/2 male BSP PTFE straight

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search