Series SCU, MCU, SVU, MVU,
SCO, MCO flow control valves
Unidirectional and bidirectional banjo flow control regulators
Ports: M5, G1/8, G1/4, G3/8, G1/2
Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO flow control valves
Unidirectional and bidirectional flow regulators with banjo in brass (M5) or in technopolymer (G1/8, G1/4, G3/8)
Ports: M5, G1/8, G1/4, G3/8
Series TMCU, TMVU, TMCO
flow control valves
Unidirectional and bidirectional banjo flow controllers with nominal diameter 2 - 3,8 - 5,8 - 8 mm
Ports: G1/8, G1/4, G3/8, G1/2
Series GSCU, GMCU, GSVU, GMVU,
GSCO, GMCO flow control valves
Unidirectional and bidirectional banjo flow controllers with nominal diameter 1,5 - 3,5 - 5 mm
Ports: M5, G1/8 and G1/4
Series RFU and RFO
flow control valves
Unidirectional and bidirectional
Ports: M5, G1/8, G1/4, G3/8 and G1/2
Nominal diameters: 1,5 mm (M5), 2 and 3 mm (G1/8),
4 and 6 mm (G1/4), 7 mm (G3/8 and G1/2)
Series 28
flow control valves
Bidirectional
Ports: G1/8, G1/4, G3/8, G1/2