= Flow control valves with silencer
Ports / Connections
Equal
G1/4
G1/8
M5
Seals
=
Material (body)
=
Flow
= Nl/min
Construction
=
Code
Type
Ports / Connections
Seals
Material (body)
Flow
(Nl/min)
Construction
SCO 602-M5+2905 M5
Flow control valves with silencer
M5
SCO 604-1/8+2905 1/8
Flow control valves with silencer
G1/8
SCO 606-1/4+2905 1/4
Flow control valves with silencer
G1/4