= Flow control valves
Ports / Connections
Equal
G1/4
G1/8
G3/8
M5
Seals
= NBR
Material (body)
Equal
brass
Stainless steel
Flow
= Nl/min
Construction
= needle type
Code
Type
Ports / Connections
Seals
Material (body)
Flow
(Nl/min)
Construction
PSVU 602-M5-4
Flow control valves
M5
NBR
Stainless steel
needle type
PSVU 602 M5-6
Flow control valves
M5
NBR
Stainless steel
needle type
PSVU 604-1/8-4
Flow control valves
G1/8
needle type
PSVU 604-1/8-6
Flow control valves
G1/8
needle type
PSVU 604-1/8-8
Flow control valves
G1/8
needle type
PSVU 606-1/4-6
Flow control valves
G1/4
needle type
PSVU 606-1/4-8
Flow control valves
G1/4
needle type
PSVU 606-1/4-10
Flow control valves
G1/4
needle type
PSVU 608-3/8-10
Flow control valves
G3/8
needle type
PSVU 608-3/8-12
Flow control valves
G3/8
needle type