Series 3 Plug-In valve islands,
Multipole and Fieldbus
Plug-In system for Series 3 solenoid valves, G1/8 port.
Valve functions: 2x3/2, 5/2 and 5/3-way CO CC CP.
Multipole with a 25-pin Sub-D connector.
It can interface with all major serial communication protocols.
Series F valve islands,
Multipole and Fieldbus
Multipole integrated electrical connection (PNP)
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
It can interface with all major serial communication protocols.
Series HC valve island
Cabinet version
Multipole connection with 25 or 37 pins
Valve functions: 2x2/2, 2x3/2, 5/2, 5/3 CC
Series HN valve islands,
Multipole and Fieldbus
Multipole connection with 25 or 37 pins
Serial connection with the most common communication protocols
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
Series Y valve islands,
Individual, Multipole
Valve island with integrated Pneumatics and Electronics. Available versions: Individual, Multipole. Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC