View mode
Parametric search
2D/3D CAD PORTAL

Series 3 Plug-In valve islands,
Multipole and Fieldbus Series 3 Plug-In valve islands,
Multipole and Fieldbus

Plug-In system for Series 3 solenoid valves, G1/8 port.
Valve functions: 2x3/2, 5/2 and 5/3-way CO CC CP.
Multipole with a 25-pin Sub-D connector.
It can interface with all major serial communication protocols.
Series F valve islands,
Multipole and Fieldbus Series F valve islands,
Multipole and Fieldbus

Multipole integrated electrical connection (PNP)
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
It can interface with all major serial communication protocols.
Series HC valve island
Cabinet version Series HC valve island
Cabinet version

Multipole connection with 25 or 37 pins
Valve functions: 2x2/2, 2x3/2, 5/2, 5/3 CC
Series HN valve islands,
Multipole and Fieldbus Series HN valve islands,
Multipole and Fieldbus

Multipole connection with 25 or 37 pins
Serial connection with the most common communication protocols
Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC
Series Y valve islands,
Individual, Multipole and Fieldbus Series Y valve islands,
Individual, Multipole and Fieldbus

Valve island with integrated Pneumatics and Electronics. Available versions: Individual, Multipole, Fieldbus (Profibus-DP, DeviceNet, CANopen). Valve functions: 2x2/2; 2x3/2; 5/2; 5/3 CC

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)