View mode
Parametric search
2D/3D CAD PORTAL

Series VEB
basic ejectors Series VEB
basic ejectors

Basic ejectors with no moving parts, based on the Venturi principle.
Version "L" for porosive workpieces.
Version "H" for high vacuum value.
Series VEBL
basic ejectors Series VEBL
basic ejectors

Basic ejectors in technopolymer without moving parts, based on the Venturi principle.
Different sizes available, with internal nozzle from 0,5 to 2,5 mm and with suction rate from 8 to 207 l/min.
Series VED
inline ejectors Series VED
inline ejectors

Vacuum ejectors without moving parts, based on the Venturi principle, used for direct installation on suction pads.
Series VEDL
inline ejectors Series VEDL
inline ejectors

Vacuum compact ejectors in technopolymer without moving parts, based on the Venturi principle, used for direct installation on suction pads. Available in two sizes with internal nozzle of 0,5 and 0,7 mm and with suction rate from 8 to 16 l/min.
Series VEC
compact ejectors Series VEC
compact ejectors

Vacuum generators with integrated valves and monitoring system. Possibility to command suction and blow-off individually without using external valves.
Series VEM
compact ejectors Series VEM
compact ejectors

Miniaturized vacuum generators with integrated valves and monitoring system. Possibility to command suction and blow-off individually without using external valves.

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)







Guided search