Please select which search criteria to apply.

Type
= Pressure regulators
Ports / Connections 
Operating pressure
  bar
  bar
Function 
Pressure gauge 



Code Type Ports / Connections Operating pressure (bar) Function Pressure gauge
MX2-3/8-R000 Pressure regulators G3/8 0,5 ÷ 10 self-relieving No
MX2-1/2-R000 Pressure regulators G1/2 0,5 ÷ 10 self-relieving No
MX2-3/4-R000 Pressure regulators G3/4 0,5 ÷ 10 self-relieving No
MX3-3/4-R004 Pressure regulators G3/4 0,5 ÷ 10 self-relieving Yes
MX3-1-R004 Pressure regulators G1 0,5 ÷ 10 self-relieving Yes
MX2-3/8-R004 Pressure regulators G3/8 0,5 ÷ 10 self-relieving Yes
MX2-1/2-R004 Pressure regulators G1/2 0,5 ÷ 10 self-relieving Yes
MX2-3/4-R004 Pressure regulators G3/4 0,5 ÷ 10 self-relieving Yes
MX3-3/4-R014 Pressure regulators G3/4 0,5 ÷ 10 non relieving Yes
MX3-1-R014 Pressure regulators G1 0,5 ÷ 10 non relieving Yes
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | Next >>
Results: 52

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)