Please select which search criteria to apply.

Type
= Coalescing filters
Ports / Connections 
Condensate drain 
Filtering element  μm



Code Type Ports / Connections Condensate drain Filtering element (μm)
MD1-FC000 Coalescing filters without cartridges semiautomatic-manual drain 0,01
MD1-FC000-1/8 Coalescing filters G1/8 semiautomatic-manual drain 0,01
MD1-FC000-1/4 Coalescing filters G1/4 semiautomatic-manual drain 0,01
MD1-FC000-3/8 Coalescing filters G3/8 semiautomatic-manual drain 0,01
MD1-FC000-6 Coalescing filters tube Ø 6mm semiautomatic-manual drain 0,01
MD1-FC000-8 Coalescing filters tube Ø 8 mm semiautomatic-manual drain 0,01
MD1-FC000-10 Coalescing filters tube Ø 10 mm semiautomatic-manual drain 0,01
MD1-FC050 Coalescing filters without cartridges automatic drain, protected depressurisation 0,01
MD1-FC000-1/8-1/8 Coalescing filters G1/8 semiautomatic-manual drain 0,01
MD1-FC000-1/4-1/8 Coalescing filters G1/4 semiautomatic-manual drain 0,01
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | Next >>
Results: 258

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)