Please select which search criteria to apply.

Type
= Pressure regulators
Operating pressure
  bar
  bar
Function 
Ports / Connections 
Version 



Code Type Operating pressure (bar) Function Ports / Connections Version
MD1-R000 Pressure regulators 0,5 ÷ 10 self-relieving without cartridges standard
MD1-R000-1/8 Pressure regulators 0,5 ÷ 10 self-relieving G1/8 standard
MD1-R000-1/4 Pressure regulators 0,5 ÷ 10 self-relieving G1/4 standard
MD1-R000-3/8 Pressure regulators 0,5 ÷ 10 self-relieving G3/8 standard
MD1-R000-6 Pressure regulators 0,5 ÷ 10 self-relieving tube Ø 6mm standard
MD1-R000-8 Pressure regulators 0,5 ÷ 10 self-relieving tube Ø 8 mm standard
MD1-R000-10 Pressure regulators 0,5 ÷ 10 self-relieving tube Ø 10 mm standard
MD1-R010 Pressure regulators 0,5 ÷ 10 non relieving without cartridges standard
MD1-R000-1/8-1/8 Pressure regulators 0,5 ÷ 10 self-relieving G1/8 standard
MD1-R000-1/4-1/8 Pressure regulators 0,5 ÷ 10 self-relieving G1/4 standard
<< Previous | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 | 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 | 72 | 73 | 74 | 75 | 76 | 77 | 78 | 79 | 80 | 81 | 82 | 83 | 84 | 85 | 86 | 87 | 88 | 89 | 90 | 91 | 92 | 93 | 94 | 95 | 96 | 97 | 98 | 99 | 100 | 101 | 102 | 103 | 104 | Next >>
Results: 1032

Code search


In case of uncomplete codes insert the start string code followed by * (ex. 16N3A*)